Crimp connection

Crimp connection

The HQ series - big features in a compact design The electrical values speak for themselves.
The wire connection level is designed as a crimp contact The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.

Pole count: 5, 7, 8, 17, 4/2 (+PE)
Rated current: 10 A, 16 A, 40/10 A
Rated voltage: 250 / 400 / 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection

12 products found
  • Item No.
    1003200000
    Version
    HDC insert, Female, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1003190000
    Version
    HDC insert, Pin, 400 V, 10 A, Number of poles: 7, Crimp connection, Size: 1
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1003180000
    Version
    HDC insert, Female, 400 V, 10 A, Number of poles: 7, Crimp connection, Size: 1
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1003170000
    Version
    HDC insert, Pin, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1003160000
    Version
    HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1003210000
    Version
    HDC insert, Pin, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ
    Data sheet
    Packaging unit: 1 items
  • HDC HQ 5 FC
    always available

    Item No.
    1912460000
    Version
    HDC insert, Female, 250 V, 16 A, Number of poles: 5, Crimp connection, Size: 1
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1919970000
    Version
    HDC insert, Pin, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1919980000
    Version
    HDC insert, Female, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ
    Data sheet
    Packaging unit: 1 items
  • HDC HQ 5 MC
    always available

    Item No.
    1912440000
    Version
    HDC insert, Pin, 250 V, 16 A, Number of poles: 5, Crimp connection, Size: 1
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1993810000
    Version
    HDC insert, Pin, 400 V, 10 A, Number of poles: 12, Crimp connection, Size: 1
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1993820000
    Version
    HDC insert, Female, 400 V, 10 A, Number of poles: 12, Crimp connection, Size: 1
    Data sheet
    Packaging unit: 10 items