Properties
Order No. | 2664600000 |
Type | HDC DSUB CM 22-18 |
GTIN (EAN) | 4050118786569 |
Qty. | 100 items |
Net weight | 0.19 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6eabd5ae-2d6b-409e-8bdf-87c27ee10e40 |
0.33 mm² | |
Conductor cross-section, max. | 0.82 mm² |
Wire connection cross section AWG, min. | AWG 22 |
Wire connection cross section AWG, max. | AWG 18 |
Stripping length | 4 mm |
Product family | RockStar® HDC SUBD |
Product type | Crimp contact |
Type | Male |
Performance level | 1 |
Type of connection | Crimp connection |
Volume resistance | ≤10 mΩ |
Rated current | 7 A |
Plugging cycles | 500 |
Contact base material | Copper alloy |
Contact surface | Au (Gold) |
Layer strength | PL 1 |
Material | Copper alloy |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_166962) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2664600000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000796 |
ETIM 7.0 | EC000796 |
ETIM 8.0 | EC000796 |
ETIM 9.0 | EC000796 |
ECLASS 9.0 | 27-44-02-04 |
ECLASS 9.1 | 27-44-02-04 |
ECLASS 10.0 | 27-44-02-04 |
ECLASS 11.0 | 27-44-02-04 |
ECLASS 12.0 | 27-44-02-04 |
ECLASS 13.0 | 27-44-02-04 |
ROHS | Conform |