Properties
Order No. | 2664740000 |
Type | HDC SUB CF 09 5060 |
GTIN (EAN) | 4050118786705 |
Qty. | 100 items |
Net weight | 3.95 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6eabd5ae-2d6b-409e-8bdf-87c27ee10e40 |
Product family | RockStar® HDC SUBD |
Product type | Crimp flange |
Inside diameter | 5 mm |
O.D. | 6 mm |
Size | SUBD 1…SUBD 4 |
Material | Zn/Cu alloy |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_166947) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2664740000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001132 |
ETIM 7.0 | EC001132 |
ETIM 8.0 | EC001132 |
ETIM 9.0 | EC001132 |
ECLASS 9.0 | 27-44-03-02 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-02 |
ECLASS 11.0 | 27-44-03-02 |
ECLASS 12.0 | 27-44-03-02 |
ECLASS 13.0 | 27-44-03-02 |
ROHS | Conform |