Properties
Order No. | 2664700000 |
Type | HDC DSUB 25 TO UNC |
GTIN (EAN) | 4050118786668 |
Qty. | 10 items |
Net weight | 63.5 g |
Ambient temperature | -55° C … 90° C (unter -40° C keine Schlagbelastung) |
Product family | RockStar® HDC SUBD |
Product type | Shell housing |
Number of cable entries | 3 |
Blade size, crosshead | PZ 1 |
AF size | 2.5 mm |
Tightening torque |
|
Earthing | Earth terminal |
Outgoing elbow | 180° |
Size of cable entries | max. Ø 14.0 |
Type of locking |
Allen hex screw with spring washer
Thread 4-40 UNC |
Size | SUBD 3 |
Protection degree | IP20 |
Material | Zinc |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_166951) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001132 |
ETIM 7.0 | EC001132 |
ETIM 8.0 | EC001132 |
ETIM 9.0 | EC001132 |
ECLASS 9.0 | 27-44-03-02 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-02 |
ECLASS 11.0 | 27-44-03-02 |
ECLASS 12.0 | 27-44-03-02 |
ECLASS 13.0 | 27-44-03-02 |
ROHS | Conform |