HDC COS 24   Item No. 1430900000

Heavy-duty connectors, Accessories, Coding System

Please note that any possible discounts or additional costs are not yet applied here. The definitive payment amounts will be shown in the cart.

HDC COS 24 HDC COS 24

Properties

Type HDC COS 24  
Order No. 1430900000  
Version Heavy-duty connectors, Accessories, Coding System  
GTIN (EAN) 4008190077228  
Qty. 1 ST  
Net weight 195 g  
Product family Accessories  
Product type Coding System  
No. of poles 1  
Colour Silver grey  
Material Steel, galvanized  
Descriptive text technical data Plan 4 coding pins and 4 coding sockets for each plug-in connector.  
Brochure/Catalogue [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)  
Engineering Data [EPLAN, WSCAD](LINK/CAE_EN.html)  
eClass 5.1 27-14-34-25  
eClass 6.2 27-14-34-19  
eClass 7.1 27-44-05-15  
eClass 8.1 27-44-05-15  
eClass 9.0 27-44-02-03  
eClass 9.1 27-44-02-03  
ETIM 3.0 EC002311  
ETIM 4.0 EC002311  
ETIM 5.0 EC002311  
ETIM 6.0 EC002311  
UNSPSC 30-21-18-01  
Approvals ![EAC](/picture/EAC.gif)  
ROHS Conform