HighPower connector

HighPower connector

The RockStar ® HighPower housings are manufactured from high-strength die-cast aluminium and offer perfect protection against harsh environmental conditions thanks to continual optimisation. The multi-part housing gives users the opportunity to examine work processes down to the last step in the workflow.

  • 1(current)
  • 2
  • 3
84 products found
  • Item No.
    1079730000
    Version
    HDC insert, Female, 3000 V, 250 A, Crimp connection, Size: 250
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1120040000
    Version
    HDC enclosures, Size: 8, Protection degree: IP68, IP69K, Open base, Clamping yoke connection, Standard
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1220860000
    Version
    HDC enclosures, Size: 8, Protection degree: IP68, IP69K, Cover, Clamping yoke connection, Standard, Size of cable entries: M 25
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1079640000
    Version
    HDC insert, No. of poles: 3, Size: 8
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1120130000
    Version
    Accessories, Screw connection, Size: 250
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1079910000
    Version
    HDC enclosures, Size: 8, Protection degree: IP68, IP69K, Cover, Clamping yoke connection, Standard, Size of cable entries: M 25
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1079820000
    Version
    HDC insert, Female, 3000 V, 550 A, Crimp connection, Size: 550
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1119980000
    Version
    HDC enclosures, Size: 8, Protection degree: IP68, IP69K, Cover, Clamping yoke connection, Standard, Size of cable entries: M 32
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1079770000
    Version
    HDC insert, Female, 3000 V, 250 A, Crimp connection, Size: 250
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1103710000
    Version
    HDC insert, No. of poles: 2, Size: 8
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1177100000
    Version
    HDC insert, Female, 3000 V, 550 A, Crimp connection, Size: 550
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1103750000
    Version
    HDC insert, No. of poles: 3, Size: 8
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1079720000
    Version
    HDC insert, Female, 3000 V, 250 A, Crimp connection, Size: 250
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1103690000
    Version
    HDC insert, No. of poles: 2, Size: 8
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1157800000
    Version
    HDC insert, Pin, 3000 V, 550 A, Crimp connection, Size: 550
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1119950000
    Version
    HDC enclosures, Size: 8, Protection degree: IP68, IP69K, Cover, Clamping yoke connection, Standard
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1103740000
    Version
    HDC insert, No. of poles: 2, Size: 8
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1120010000
    Version
    HDC enclosures, Size: 8, Protection degree: IP68, IP69K, Cover, Clamping yoke connection, Standard, Size of cable entries: M 25
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1119990000
    Version
    HDC enclosures, Size: 8, Protection degree: IP68, IP69K, Cover, Clamping yoke connection, Standard, Size of cable entries: M 40
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1160430000
    Version
    HDC insert, No. of poles: 4, Size: 8
    Data sheet
    Packaging unit: 1 items
    • 1(current)
    • 2
    • 3