Inserts

Inserts

A heavy-duty connector consists of a connector insert and its protective housing. The insert is therefore the heart of the heavy-duty connector. It is responsible for electrical functioning. Connector inserts from Weidmüller are made from high-quality insulation materials, which allow secure transmission of high voltages in a tight space. Moreover, we use only a single type of plastic in our entire product line. This plastic is UL listed, and suitable for railway applications. This allows unlimited world-wide use of the RockStar® connector.

  • 1(current)
  • 2
  • 3
171 products found
  • HDC HE 6 MS
    always available

    Item No.
    1200000000
    Version
    HDC insert, Pin, 500 V, 24 A, No. of poles: 6, Screw connection, Size: 3
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1023210000
    Version
    HDC insert, Female, 830 V, 80 A, No. of poles: 4, Screw connection, Size: 6
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1003200000
    Version
    HDC insert, Female, 250 V, 10 A, No. of poles: 17, Crimp connection, Size: HQ
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1023250000
    Version
    HDC insert, Female, 400 V, 80 A, No. of poles: 12, Screw connection, Size: 8
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1003190000
    Version
    HDC insert, Pin, 400 V, 10 A, No. of poles: 7, Crimp connection, Size: 1
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1023320000
    Version
    HDC insert, Pin, 690 V, 40 A, No. of poles: 42, Crimp connection, Size: 6
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1023340000
    Version
    HDC insert, Pin, 690 V, 40 A, No. of poles: 14, Crimp connection, Size: 6
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1023290000
    Version
    HDC insert, Pin, 400 V, 16 A, No. of poles: 32, Crimp connection, Size: 4
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1003180000
    Version
    HDC insert, Female, 400 V, 10 A, No. of poles: 7, Crimp connection, Size: 1
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1023230000
    Version
    HDC insert, Female, 830 V, 80 A, No. of poles: 6, Screw connection, Size: 6
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1018950000
    Version
    HDC insert, Pin, 500 V, 16 A, No. of poles: 32, Crimp connection, Size: 6
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1023360000
    Version
    HDC insert, Pin, 690 V, 110 A, No. of poles: 8, Axial screw connection, Size: 8
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1023330000
    Version
    HDC insert, Female, 690 V, 40 A, No. of poles: 14, Crimp connection, Size: 6
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1003170000
    Version
    HDC insert, Pin, 690 V, 40 A, No. of poles: 6, Crimp connection, Size: HQ
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1018960000
    Version
    HDC insert, Female, 500 V, 16 A, No. of poles: 32, Crimp connection, Size: 6
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1023270000
    Version
    HDC insert, Female, 400 V, 16 A, No. of poles: 32, Crimp connection, Size: 4
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1023260000
    Version
    HDC insert, Pin, 400 V, 80 A, No. of poles: 12, Screw connection, Size: 8
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1023240000
    Version
    HDC insert, Pin, 830 V, 80 A, No. of poles: 6, Screw connection, Size: 6
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1023310000
    Version
    HDC insert, Female, 690 V, 40 A, No. of poles: 42, Crimp connection, Size: 6
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1003160000
    Version
    HDC insert, Female, 690 V, 40 A, No. of poles: 6, Crimp connection, Size: HQ
    Data sheet
    Packaging unit: 1 items
    • 1(current)
    • 2
    • 3