Properties
Order No. | 2664460000 |
Type | HDC DSUB 15 FC |
GTIN (EAN) | 4050118786514 |
Qty. | 100 items |
Net weight | 6 g |
Product family | RockStar® HDC SUBD |
Product type | Insert |
Type | Female |
Type of connection | Crimp connection |
Volume resistance | ≤10 mΩ |
Insulation strength | ≥10 GΩ |
Rated current | 7 A |
Rated voltage | 125 V |
Test voltage Veff Contact/contact | 1 kV |
Test voltage Veff Contact/earth | 1.2 kV |
Outgoing elbow | 180° |
Number of poles | 15 |
Plugging cycles | 500 |
Insulating material | Thermoplastic |
Colour | black (similar to RAL 9005) |
Colour (RAL) | RAL 9005 |
UL 94 flammability rating | V-0 |
Contact base material | Copper alloy |
Contact surface | Gold-plated |
Shielding material | Sheet steel |
Shield surface | tinned |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_166968) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001132 |
ETIM 7.0 | EC001132 |
ETIM 8.0 | EC001132 |
ETIM 9.0 | EC001132 |
ECLASS 9.0 | 27-44-03-02 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-02 |
ECLASS 11.0 | 27-44-03-02 |
ECLASS 12.0 | 27-44-03-02 |
ECLASS 13.0 | 27-44-03-02 |
ROHS | Conform |