Tools

Tools

Weidmüller's professional tools are the result of an intensive development process that has been specifically focussed on the requirements of their use in practice.
We offer many useful tools, e.g. no-contact tools, crimping pliers and fibre optic tools, that help you work safely and precisely for an optimised installation of heavy-duty connectors.

18 products found
  • Item No.
    1044080000
    Version
    Heavy-duty connectors, Accessories, Accessories
    Data sheet
    Packaging unit: 5 items
  • Item No.
    1044100000
    Version
    Heavy-duty connectors, Accessories, Accessories
    Data sheet
    Packaging unit: 5 items
  • Item No.
    1002990000
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1866730000
    Version
    Tools, Contact Removal Tool
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1866710000
    Version
    Tools, Contact Removal Tool
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1866740000
    Version
    Tools, Contact Removal Tool
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1866750000
    Version
    Tools, Contact Removal Tool
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1866720000
    Version
    Tools, Contact Removal Tool
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9020360000
    Version
    Tools, Sheathing strippers
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9205430000
    Version
    Pressing tool, Crimping tool for contacts, 0.14mm², 6mm², 4-indent crimp
    Data sheet
    Packaging unit: 1 items
  • Item No.
    8000015137
    Version
    , Mounting tool
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9018480000
    Version
    Pressing tool, Crimping tool for contacts, 4mm², 10mm², W crimp
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9205440000
    Version
    Crimping tool for contacts, 1.5mm², 10mm², 4-indent crimp
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9020390000
    Version
    Tools, Polishing wheel
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9010950000
    Version
    Crimping tool for contacts, 1mm², 1mm², FoderBcrimp
    Data sheet
    Packaging unit: 1 items
  • CTX CM 1.6/2.5
    always available

    Item No.
    9018490000
    Version
    Pressing tool, Crimping tool for contacts, 0.14mm², 4mm², W crimp
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9020400000
    Version
    Tools, Polishing sheet
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2617240000
    Data sheet
    Packaging unit: 1 items