Built-in connector

Built-in connector

Various build-in connectors are required for the connections on the device side of the sensor/actuator cabling. These are available in the versions M12, M8 and M5.

  • 1(current)
  • 2
  • 3
112 products found
  • Item No.
    1052050000
    Version
    Built-in plugs, M12, Female socket, straight, M 16, Number of poles: 5, Front mounting
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1078720000
    Version
    Built-in plugs, M8 thread, pin, straight, M 8, Number of poles: 4
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1222270050
    Version
    Built-in plugs, M12, PG 9, Number of poles: 5
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1078730000
    Version
    Built-in plugs, M8 thread, pin, straight, M 8, Number of poles: 3
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1222270000
    Version
    Built-in plugs, M12, PG 9, Number of poles: 5
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1223650000
    Version
    Built-in plugs, M12, PG 9, Number of poles: 8
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1292410000
    Version
    Built-in plugs, 7/8", PG 13.5, Number of poles: 4
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1279490100
    Version
    Built-in plugs, M12, PG 9, Number of poles: 2
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1418040000
    Version
    Built-in plugs, 7/8", M 20, Number of poles: 3
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1269790000
    Version
    Built-in plugs, M16, M 18, Number of poles: 5
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1341230050
    Version
    Built-in plugs, M12, PG 9, Number of poles: 5
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1279490050
    Version
    Built-in plugs, M12, PG 9, Number of poles: 2
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1326730000
    Version
    Built-in plugs, M16, M 18, Number of poles: 5
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1233320000
    Version
    Built-in plugs, M12, Female socket, straight, PG 9, Number of poles: 5, 2 m, Rear panel mounting
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1292480000
    Version
    Built-in plugs, 7/8", PG 13.5, Number of poles: 5
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1341240200
    Version
    Built-in plugs, M12, PG 9, Number of poles: 8
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1292390000
    Version
    Built-in plugs, 7/8", 7/8", Number of poles: 3
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1292450000
    Version
    Built-in plugs, 7/8", 7/8", Number of poles: 4
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1292440000
    Version
    Built-in plugs, 7/8", PG 13.5, Number of poles: 4
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1279480100
    Version
    Built-in plugs, M12, PG 9, Number of poles: 2
    Data sheet
    Packaging unit: 1 items
    • 1(current)
    • 2
    • 3