JACKPAC® IP68

JACKPAC® IP68

Weidmüller is now one of the industry's leading international providers of connectors. An important mainstay in this product family are the circular connectors, which Weidmüller groups under the product name SAI. In the development of SAI products, Weidmüller engineers have always concentrated on achieving rational, cost-effective installation concepts, and – in cooperation with major users – have supplied the markets with well-conceived products which set standards in terms of functionality and quality across the globe. An example is the Jackpac® product family. These modules are waterproof signal converters.

9 products found
  • Item No.
    2465830000
    Version
    JACKPAC, Optos, Rated control voltage: 18...24...30 V DC , Rated switching voltage: 3...33 V DC
    Data sheet
    Packaging unit: 1 items
  • Item No.
    8836630000
    Version
    JACKPAC, Pulse stretcher, Number of contacts: 1, NO contact, Rated control voltage: 18...24...30 V DC, Continuous current: 0.4 A, M12 plug/socket, A-coded
    Data sheet
    Packaging unit: 1 items
  • Item No.
    8771440000
    Version
    JACKPAC, Pulse stretcher, Number of contacts: 1, NO contact, Rated control voltage: 18...24...30 V DC, Continuous current: 0.4 A, M12 plug/socket, A-coded
    Data sheet
    Packaging unit: 1 items
  • Item No.
    8771430000
    Version
    JACKPAC, Relay module, Number of contacts: 1 CO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 2 A, M12 plug/socket, A-coded
    Data sheet
    Packaging unit: 1 items
  • Item No.
    8794120000
    Version
    JACKPAC, Relay module, Rated control voltage: 18...24...30 V DC, Continuous current: 2 A, M12 plug/socket, A-coded
    Data sheet
    Packaging unit: 1 items
  • Item No.
    8805550000
    Version
    Surge protection for instrumentation and control, RJ45 plug-in connector
    Data sheet
    Packaging unit: 1 items
  • Item No.
    8852350000
    Version
    JACKPAC, Level converter, Rated control voltage: 18...24...30 V DC , Rated switching voltage: 18...30 V DC, Continuous current: 0.4 A, M12 plug/socket, A-coded
    Data sheet
    Packaging unit: 1 items
  • Item No.
    8771420000
    Version
    JACKPAC, Relay module, Number of contacts: 1 CO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 2 A, M12 plug/socket, A-coded
    Data sheet
    Packaging unit: 1 items
  • Item No.
    8857030000
    Version
    JACKPAC, Level converter, Rated control voltage: 18...24...30 V DC , Rated switching voltage: 18...30 V DC, Continuous current: 0.4 A, M12 plug/socket, A-coded
    Data sheet
    Packaging unit: 1 items