SAI device connector

SAI device connector

Weidmüller is now one of the industry's leading international providers of connectors. An important mainstay in this product family are the circular connectors, which Weidmüller groups under the product name SAI. In the development of SAI products, Weidmüller engineers have always concentrated on achieving rational, cost-effective installation concepts, and – in cooperation with major users – have supplied the markets with well-conceived products which set standards in terms of functionality and quality across the globe. The best examples are the new power distributors with S and T coded M12. These modules are characterised by particularly high currents and voltages. This enables them to also be used, for example, with three-phase motors.

  • 1(current)
  • 2
  • 3
280 products found
  • Item No.
    2424480000
    Version
    Built-in plugs, M8 socket, Mounting height: 6 mm
    Data sheet
    Packaging unit: 25 items
  • Item No.
    2423130000
    Version
    Built-in plugs, M8, M 8, No. of poles: 4
    Data sheet
    Packaging unit: 25 items
  • Item No.
    2422250000
    Version
    Built-in plugs, M12, PG 9, No. of poles: 8
    Data sheet
    Packaging unit: 10 items
  • Item No.
    2423310000
    Version
    Built-in plugs, M8, M 12, No. of poles: 8
    Data sheet
    Packaging unit: 25 items
  • Item No.
    2423830000
    Version
    Built-in plugs, M12, No. of poles: 5
    Data sheet
    Packaging unit: 25 items
  • Item No.
    2423040000
    Version
    Built-in plugs, M8, M 12, No. of poles: 4
    Data sheet
    Packaging unit: 25 items
  • Item No.
    2422860000
    Version
    Built-in plugs, M8, M 8, No. of poles: 3
    Data sheet
    Packaging unit: 25 items
  • Item No.
    2424010000
    Version
    Locknut
    Data sheet
    Packaging unit: 25 items
  • Item No.
    2422160000
    Version
    Built-in plugs, M12, PG 9, No. of poles: 5
    Data sheet
    Packaging unit: 10 items
  • Item No.
    2422070000
    Version
    Built-in plugs, M12, PG 9, No. of poles: 8
    Data sheet
    Packaging unit: 10 items
  • Item No.
    2421890000
    Version
    Built-in plugs, M12, M 16, No. of poles: 8
    Data sheet
    Packaging unit: 10 items
  • Item No.
    2422770000
    Version
    Built-in plugs, M8, M 12, No. of poles: 8
    Data sheet
    Packaging unit: 25 items
  • Item No.
    2421600000
    Version
    Built-in plugs, M12, M 16, No. of poles: 4
    Data sheet
    Packaging unit: 10 items
  • Item No.
    2424390000
    Version
    Built-in plugs, M8, M 12, No. of poles: 4
    Data sheet
    Packaging unit: 10 items
  • Item No.
    2421980000
    Version
    Built-in plugs, M12, PG 9, No. of poles: 5
    Data sheet
    Packaging unit: 10 items
  • Item No.
    2422680000
    Version
    Built-in plugs, M8, M 12, No. of poles: 5
    Data sheet
    Packaging unit: 25 items
  • Item No.
    2422300000
    Version
    Built-in plugs, M12, No. of poles: 4
    Data sheet
    Packaging unit: 25 items
  • Item No.
    2421940000
    Version
    Built-in plugs, M12, M 12, No. of poles: 8
    Data sheet
    Packaging unit: 10 items
  • Item No.
    2423740000
    Version
    Built-in plugs, M12, No. of poles: 4
    Data sheet
    Packaging unit: 25 items
  • Item No.
    2423690000
    Version
    Built-in plugs, M12, M 12, No. of poles: 4
    Data sheet
    Packaging unit: 10 items
    • 1(current)
    • 2
    • 3