Properties
Version | Built-in plugs, M16, Mounting thread: M 18, Number of poles: 5, Strand / cable length: |
Order No. | 1326730000 |
Type | SAIE-M16B-5-L |
GTIN (EAN) | 4050118130782 |
Qty. | 20 items |
Net weight | 11 g |
REACH SVHC | Lead 7439-92-1 |
Coding | none |
Number of poles | 5 |
Shield connection | No |
Rated voltage | 250 V |
Rated current | 6 A |
Protection degree | IP40 |
Contact surface | Ag (silver) |
Housing main material |
Zinc diecast
nickel-plated |
Connection thread | M16 |
Mounting thread | M 18 |
Number of poles | 5 |
Housing main material |
Zinc diecast
nickel-plated |
Connection thread | M16 |
Contact surface | Ag (silver) |
Protection degree | IP40 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002638 |
ETIM 7.0 | EC003568 |
ETIM 8.0 | EC003568 |
ETIM 9.0 | EC003568 |
ECLASS 9.0 | 27-44-03-09 |
ECLASS 9.1 | 27-44-03-09 |
ECLASS 10.0 | 27-44-03-09 |
ECLASS 11.0 | 27-44-01-10 |
ECLASS 12.0 | 27-44-01-10 |
ECLASS 13.0 | 27-44-01-10 |
ROHS | Conform |