Properties
Version | Battery |
Order No. | 1502140000 |
Type | AKKU APG/AKT |
GTIN (EAN) | 4050118310337 |
Qty. | 1 items |
Net weight | 520 g |
Description of article | Battery for APG tools |
Voltage range | 14.4 V |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001199 |
ETIM 7.0 | EC001199 |
ETIM 8.0 | EC001199 |
ETIM 9.0 | EC001199 |
ECLASS 9.0 | 21-05-92-07 |
ECLASS 9.1 | 21-05-92-07 |
ECLASS 10.0 | 21-05-92-07 |
ECLASS 11.0 | 21-05-29-02 |
ECLASS 12.0 | 21-05-29-02 |
ECLASS 13.0 | 21-05-29-02 |
Approvals | ![CE](/picture/CE.gif) |