CRIMPFIX RS   Item No. 1477030000

Automatic machines, Automatic stripper and crimper

Please note that any possible discounts or additional costs are not yet applied here. The definitive payment amounts will be shown in the cart.

CRIMPFIX RS

Properties

Type CRIMPFIX RS  
Order No. 1477030000  
Version Automatic machines, Automatic stripper and crimper  
GTIN (EAN) 4050118284072  
Qty. 1 ST  
Width 390 mm  
Width (inches) 15.3543 inch  
Height 430 mm  
Height (inches) 16.9291 inch  
Depth 330 mm  
Depth (inches) 12.9921 inch  
Weight 23 kg  
Net weight 23000 g  
REACH SVHC Lead 7439-92-1  
Electrical connection 100-240 V / 50/65 Hz  
Compressed-air connection 5 bar  
Consumables Linked wire-end ferrules  
Crimping length 8/10 mm  
Drive Electropneumatic  
Electrical connection 100-240 V / 50/65 Hz  
Length of wire-end ferrule 14/16 mm  
Pulse time approx. 1 s  
Stripping range 0.5 - 2.5 mm²  
Wire end ferrules cross-section, max. 2.5 mm²  
Wire end ferrules cross-section, min. 0.5 mm²  
Brochure/Catalogue [CAT 6 TOOLS 15/16 EN](http://download.weidmueller.com/asset/download/file/39464)  
User Documentation [Manual](http://download.weidmueller.com/asset/download/file/72244)  
ETIM 6.0 EC002778  
ETIM 7.0 EC002778  
eClass 9.0 17-13-01-01  
eClass 9.1 17-13-01-01  
eClass 10.0 17-13-01-01  
UNSPSC 27-11-15-10  
Approvals ![EAC](/picture/EAC.gif)  
ROHS Conform  

Accessories

  • Item No.
    1454790000
  • Item No.
    1454750000
  • Item No.
    1484880000
  • Item No.
    1298740000
  • Item No.
    1283530000
  • Item No.
    1424470000