Properties
Version | Cutting machine |
Order No. | 2580010000 |
Type | CUTFIX 8 INTERFACE |
GTIN (EAN) | 4050118605839 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 06.01.2025 |
Alternative product | [2797190000](~/p/2797190000) |
Depth | 360 mm |
Depth (inches) | 14.173 inch |
Height | 470 mm |
Height (inches) | 18.504 inch |
Width | 380 mm |
Width (inches) | 14.961 inch |
Net weight | 20,809 g |
REACH SVHC | Lead 7439-92-1 |
Amount pre-selection, max. | Adjustable part quantity code |
Aperture (max. diameter) | 8 mm outer diameter |
Correction for length | Slip correction in mm can be programmed to suit the part. |
Display | LCD display |
Drive | electrical |
Electrical connection | 100 - 240 V / 50 Hz / 240 VA |
Feeding speed, max. | 1.5 m/s |
Flexible/solid individual conductors | max. 10 mm2 / max. 2.5 mm2 |
Interface |
USB 1.1
USB 2.0 |
Keyboard | Touch display |
Length pre-selection, max. | 999,999 mm |
Length pre-selection, min. | 2 mm |
Software |
for data exchanging with IBM-compatible PC
Integrated interface to read CAE data |
Storage | Up to 2,000 cutting jobs |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_72241) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002778 |
ETIM 7.0 | EC002778 |
ETIM 8.0 | EC002778 |
ETIM 9.0 | EC002778 |
ECLASS 9.0 | 17-13-01-01 |
ECLASS 9.1 | 17-13-01-03 |
ECLASS 10.0 | 17-13-01-03 |
ECLASS 11.0 | 17-13-01-01 |
ECLASS 12.0 | 17-13-01-01 |
ECLASS 13.0 | 17-13-01-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Is accessory of
-
Item No.:2634120000Packaging unit:1 PC
Cutting machine, Automatic stripper and crimper, Thermotransfer printer, Software
-
Item No.:2728490000Packaging unit:1 PC
Automatic machines, Cutting machine, Automatic stripper and crimper, Thermotransfer printer, Software
Automatic MachinesWire Processing CenterWire Processing Center
Spare parts
Automatic MachinesAutomatic cuttersAccessories / replacement parts