Properties
Version | Tools, Automatic stripper |
Order No. | 9027270000 |
Type | POWERSTRIPPER AO 2,5-20 |
GTIN (EAN) | 4032248285402 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 06.01.2025 |
Depth | 295 mm |
Depth (inches) | 11.614 inch |
Height | 205 mm |
Height (inches) | 8.071 inch |
Width | 190 mm |
Width (inches) | 7.48 inch |
Net weight | 8,500 g |
REACH SVHC | Lead 7439-92-1 |
Conductor length, min. | 22 mm + stripping length |
Connection values | 46 VA |
Drive | electrical |
Electrical connection | 100-240 V / 50/60 Hz / 70 VA |
Pull-off length | 1-20 mm |
Pulse time | approx. 0.5 s |
Stripping range | 0.5 - 2.5 mm² (~AWG 20-14) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=9027270000&norm=0) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_72242) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002778 |
ETIM 7.0 | EC002778 |
ETIM 8.0 | EC002778 |
ETIM 9.0 | EC002778 |
ECLASS 9.0 | 17-13-01-01 |
ECLASS 9.1 | 17-13-01-02 |
ECLASS 10.0 | 17-13-01-02 |
ECLASS 11.0 | 17-13-01-01 |
ECLASS 12.0 | 17-13-01-01 |
ECLASS 13.0 | 17-13-01-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
Automatic MachinesStripping machineAccessories / replacement parts