Properties
Version | Accessories, Mounting tool |
Order No. | 1318370000 |
Type | BIT E6.3 T20X70 |
GTIN (EAN) | 4050118124132 |
Qty. | 5 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.03.2021 |
Alternative product | [2749010000](~/p/2749010000) |
Net weight | 11.6 g |
Form | Torx® |
Size | T20 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002117 |
ETIM 7.0 | EC002117 |
ETIM 8.0 | EC003864 |
ETIM 9.0 | EC003864 |
ECLASS 9.0 | 21-04-42-02 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-42-02 |
ECLASS 11.0 | 21-04-42-02 |
ECLASS 12.0 | 21-04-42-02 |
ECLASS 13.0 | 21-04-42-02 |
ROHS | Conform |