Properties
Version | Accessories, Mounting tool |
Order No. | 1318380000 |
Type | BIT E6,3 T40 |
GTIN (EAN) | 4050118124224 |
Qty. | 5 items |
Delivery status | Discontinued |
Available until | 31.12.2021 |
Alternative product | [2749020000](~/p/2749020000) |
Net weight | 17.8 g |
Description of article | Bit with T40 |
Form | Torx® |
Size | T40 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002117 |
ETIM 7.0 | EC002117 |
ETIM 8.0 | EC003864 |
ETIM 9.0 | EC003864 |
ECLASS 9.0 | 21-04-42-02 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-42-02 |
ECLASS 11.0 | 21-04-42-02 |
ECLASS 12.0 | 21-04-42-02 |
ECLASS 13.0 | 21-04-42-02 |
ROHS | Conform |