Crimping tools

Crimping tools

After stripping the insulation, a suitable contact or wire end ferrule can be crimped onto the end of the cable. Crimping forms a secure connection between conductor and contact and has largely replaced soldering. Crimping denotes the creation of a homogeneous, permanent connection between conductor and connecting element. The connection can be made only with high-quality precision tools. The result is a secure and reliable connection both in mechanical and electrical terms. Weidmüller offers a wide range of mechanical crimping tools. Integral ratchets with release mechanisms guarantee optimum crimping. Crimped connections made with Weidmüller tools comply with international standards and regulations.

  • 1(current)
  • 2
  • 3
266 products found
  • Item No.
    0567300000
    Version
    Pressing tool, Crimping tool for wire-end ferrules, 0.5mm², 6mm², Square crimp
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1121010000
    Version
    Pressing tool, Replacement part
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1208870000
    Version
    Pressing tool
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1222870000
    Version
    Photovoltaics, Crimping tool for photovoltaic contacts
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1119580000
    Version
    Pressing tool, Crimping tool for contacts, 0.08mm², 1mm², FoderBcrimp
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1246410000
    Version
    Pressing tool, Replacement part
    Data sheet
    Packaging unit: 1 items
  • PZ 10 HEX
    always available

    Item No.
    1445070000
    Version
    Crimping tool for wire-end ferrules, 0.14mm², 10mm², Hexagonal crimp
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1246750000
    Version
    Pressing tool, Replacement part
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1292880000
    Version
    Pressing tool, Tool for insulated cable connectors, 0.5mm², 6mm², Oval crimping, Parallel crimp
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1246420000
    Version
    Pressing tool, Replacement part
    Data sheet
    Packaging unit: 1 items
  • PZ 10 SQR
    always available

    Item No.
    1445080000
    Version
    Crimping tool for wire-end ferrules, 0.14mm², 10mm², Square crimp
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1246430000
    Version
    Pressing tool, Replacement part
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1246740000
    Version
    Pressing tool, Replacement part
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1246780000
    Version
    Pressing tool, Replacement part
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1246370000
    Version
    Pressing tool, Replacement part
    Data sheet
    Packaging unit: 1 items
  • PZ 6 ROTO L
    always available

    Item No.
    1444050000
    Version
    Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1368060000
    Version
    Pressing tool, Cutting kit
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1246760000
    Version
    Pressing tool, Replacement part
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1270320000
    Version
    Pressing tool, Crimping tool for contacts, 4mm², 10mm², W crimp
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1246770000
    Data sheet
    Packaging unit: 1 items
    • 1(current)
    • 2
    • 3