Properties
Version | Screwdriver, Screwdriver |
Order No. | 1274710000 |
Type | SDIK PH1 SL |
GTIN (EAN) | 4050118073249 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 31.03.2021 |
Alternative product | [2749650000](~/p/2749650000) |
Width | 191 mm |
Width (inches) | 7.52 inch |
Diameter | 30 mm |
Net weight | 61 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article |
VDE-insulated crosshead screwdriver, Phillips size 1
SlimLine |
Blade length | 80 mm |
Blade size, crosshead | size PH1 |
Form | Crosshead |
Size | 1 |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration - Screwdrivers](https://mdcop.weidmueller.com/mediadelivery/asset/900_52749) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000144 |
ETIM 7.0 | EC000144 |
ETIM 8.0 | EC000144 |
ETIM 9.0 | EC000144 |
ECLASS 9.0 | 21-04-04-06 |
ECLASS 9.1 | 21-04-04-06 |
ECLASS 10.0 | 21-04-04-06 |
ECLASS 11.0 | 21-04-04-06 |
ECLASS 12.0 | 21-04-04-06 |
ECLASS 13.0 | 21-04-04-06 |