Properties
Version | Screwdriver, Screwdriver |
Order No. | 1274740000 |
Type | SDIK PZ2 SL |
GTIN (EAN) | 4050118073218 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.06.2021 |
Alternative product | [2749680000](~/p/2749680000) |
Width | 218 mm |
Width (inches) | 8.583 inch |
Diameter | 36 mm |
Net weight | 100 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article |
VDE-insulated crosshead screwdriver, Pozidrive size 2
SlimLine |
Blade length | 100 mm |
Blade size, crosshead | Gr. PZ2 |
Form | Pozidrive |
Size | 2 |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration - Screwdrivers](https://mdcop.weidmueller.com/mediadelivery/asset/900_52749) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000144 |
ETIM 7.0 | EC000144 |
ETIM 8.0 | EC000144 |
ETIM 9.0 | EC000144 |
ECLASS 9.0 | 21-04-04-06 |
ECLASS 9.1 | 21-04-04-06 |
ECLASS 10.0 | 21-04-04-06 |
ECLASS 11.0 | 21-04-04-06 |
ECLASS 12.0 | 21-04-04-06 |
ECLASS 13.0 | 21-04-04-06 |
Is accessory of
-
-
-
-
-
Item No.:2469360000Packaging unit:5 PC
Fuse terminal, Screw connection, 25 mm², 1500 V, 32 A, max. 6.0 W for 10x85, 14x85 gPV, dark beige
Power SuppliesUninterruptible power supplyUPS control unit
Power SuppliesDiode- and redundancy modulesRedundancy modules
Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFuse terminal blocks1-tier25 mm²10x85 fuse