Properties
Version | Cutting tool, Replacement part |
Order No. | 4316260000 |
Type | ERTE BAGR 5 KT 80 |
GTIN (EAN) | 4032248788309 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2026 |
Net weight | 18 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6a3438d7-aa8c-48e4-8879-adf736ca79e3 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002691 |
ETIM 7.0 | EC002691 |
ETIM 8.0 | EC002691 |
ETIM 9.0 | EC002691 |
ECLASS 9.0 | 21-04-92-40 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-92-40 |
ECLASS 11.0 | 21-04-51-92 |
ECLASS 12.0 | 21-04-51-92 |
ECLASS 13.0 | 21-04-51-92 |