Pliers

Pliers

When working with live voltages, you must follow special guidelines and use special tools - tools which have been specially produced and tested for this purpose.
Weidmüller offers a complete line of pliers which comply with national and international testing standards.
All pliers are produced and tested according to DIN EN 60900.
The pliers are ergonomically designed to fit to the hand form, and thus feature an improved hand position. The fingers are not pressed together - this results in less fatigue during operation.

  • 1(current)
  • 2
26 products found
  • Item No.
    1118040000
    Version
    Pressing tool for pressing together both housing parts for on-site assembly of the RJ45 plug
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9046290000
    Version
    VDE-insulated combination pliers, 180 mm long
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9204760000
    Version
    Electronic ESD flat-nosed pliers
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9046430000
    Version
    VDE-insulated combination pliers for stringent demands
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9046310000
    Version
    Insulated diagonal-cutting pliers, 140 mm length
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9046380000
    Version
    VDE-insulated long-nose pliers with cutter, 200 mm long
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9205210000
    Version
    CASE, ESD Pliers Set
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9046280000
    Version
    VDE-insulated combination pliers, 160 mm long
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9046370000
    Version
    VDE-insulated long-nose pliers with cutter, 160 mm long
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9205150000
    Version
    Elektronic diagonal-cutting pliers
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9046440000
    Version
    VDE-insulated wire-stripping pliers for conductors up to 5mm diameter
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9046340000
    Version
    VDE-insulated diagonal-cutting pliers, 145 mm long
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9046470000
    Version
    VDE-insulated multi-purpose pliers
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9204770000
    Version
    Electronic ESD Snipe-nosed pliers
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9046360000
    Version
    VDE-insulated round-nose pliers with long jaws
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9046400000
    Version
    VDE-insulated bent long-nose pliers with cutter, 200 mm long
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9046300000
    Version
    VDE-insulated combination pliers, 200 mm long
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9205130000
    Version
    Electronic ESD diagonal-cutting pliers with pointed head
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9046410000
    Version
    VDE-insulated heavy-duty diagonal-cutting pliers, 160 mm long
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9046330000
    Version
    VDE-insulated diagonal-cutting pliers, 180 mm long
    Data sheet
    Packaging unit: 1 items
    • 1(current)
    • 2