Properties
Version | Screwdriver, Mounting tool |
Order No. | 1318110000 |
Type | SDIR 2 |
GTIN (EAN) | 4050118123784 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 30.04.2021 |
Alternative product | [2750030000](~/p/2750030000) |
Width | 268 mm |
Width (inches) | 10.551 inch |
Diameter | 36 mm |
Net weight | 92 g |
REACH SVHC | Lead 7439-92-1 |
Blade length | 150 mm |
Form | Square |
Size | #2 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000158 |
ETIM 7.0 | EC000158 |
ETIM 8.0 | EC000158 |
ETIM 9.0 | EC000158 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-07 |
ECLASS 10.0 | 21-04-04-07 |
ECLASS 11.0 | 21-04-04-07 |
ECLASS 12.0 | 21-04-04-07 |
ECLASS 13.0 | 21-04-04-07 |