Properties
Version | Mounting tool |
Order No. | 1445930000 |
Type | SDI SL S3.5-6.5/PZ1/2 |
GTIN (EAN) | 4050118250763 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 30.06.2021 |
Alternative product | [2749590000](~/p/2749590000) |
Net weight | 542 g |
REACH SVHC | Lead 7439-92-1 |
Description of article |
VDE-insulated Slotted and crosshead PZ-SD screwdriver set
SlimLine |
Form | Slotted and crosshead |
Number | 6 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-04-04-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |