Screwdrivers

Screwdrivers

Crimped conductors are fixed in their respective wiring spaces by screws or a direct plug-in feature. Weidmüller can supply a wide range of tools for screwing.

  • 1(current)
  • 2
  • 3
126 products found
  • Item No.
    0407900000
    Version
    Tools, socket wrenches, Blade length: 80 mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0485100000
    Version
    Tools, socket wrenches, Blade length: 60 mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1128540000
    Version
    Mounting tool
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1274720000
    Version
    Mounting tool, Blade length: 100 mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1323880000
    Version
    Screwdriver, Blade width (B): 3 mm, Blade length: 70 mm, Blade thickness (A): 0.6 mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1318400000
    Version
    Tools, Screwdriver, Blade length: 100 mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1318340000
    Version
    Screwdriver, Blade length: 100 mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1318390000
    Version
    Tools, Screwdriver, Blade length: 100 mm
    Data sheet
    Packaging unit: 1 items
  • SDI SL S3.5-6.5/PH1/2
    always available

    Item No.
    1274750000
    Version
    Mounting tool
    Data sheet
    Packaging unit: 1 items
  • SDIS SL 0.6X3.5X100
    always available

    Item No.
    1274660000
    Version
    Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1274740000
    Version
    Mounting tool, Blade length: 100 mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1318350000
    Version
    Mounting tool
    Data sheet
    Packaging unit: 5 items
  • Item No.
    1274680000
    Version
    Mounting tool, Blade width (B): 5.5 mm, Blade length: 125 mm, Blade thickness (A): 1 mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1274710000
    Version
    Mounting tool, Blade length: 80 mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1318380000
    Version
    Mounting tool
    Data sheet
    Packaging unit: 5 items
  • Item No.
    1274690000
    Version
    Mounting tool, Blade width (B): 6.5 mm, Blade length: 150 mm, Blade thickness (A): 1.2 mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1318330000
    Version
    Screwdriver, Blade length: 80 mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1318110000
    Version
    Mounting tool, Blade length: 150 mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1318370000
    Version
    Mounting tool
    Data sheet
    Packaging unit: 5 items
  • Item No.
    1445930000
    Version
    Mounting tool
    Data sheet
    Packaging unit: 1 items
    • 1(current)
    • 2
    • 3