Properties
Version | Screwdriver, Screwdriver |
Order No. | 1323880000 |
Type | SD TO 0,6X3,0 |
GTIN (EAN) | 4050118127133 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.04.2021 |
Alternative product | [2749560000](~/p/2749560000) |
Net weight | 34 g |
REACH SVHC | Lead 7439-92-1 |
Description of article | Angled slotted screwdriver, 0.6 x 3.0 |
Blade length | 70 mm |
Blade thickness (A) | 0.6 mm |
Blade type | A |
Blade width (B) | 3 mm |
Form | Slotted |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000158 |
ETIM 7.0 | EC000158 |
ETIM 8.0 | EC000158 |
ETIM 9.0 | EC000158 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-07 |
ECLASS 10.0 | 21-04-04-07 |
ECLASS 11.0 | 21-04-04-07 |
ECLASS 12.0 | 21-04-04-07 |
ECLASS 13.0 | 21-04-04-07 |