Properties
Version | Screwdriver, Mounting tool |
Order No. | 1274690000 |
Type | SDIS SL 1.2X6.5X150 |
GTIN (EAN) | 4050118073256 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.06.2021 |
Alternative product | [2749640000](~/p/2749640000) |
Width | 268 mm |
Width (inches) | 10.551 inch |
Diameter | 36 mm |
Net weight | 112 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article |
VDE-insulated screwdriver with slotted blade 1.2x6.5x150
SlimLine |
Blade length | 150 mm |
Blade thickness (A) | 1.2 mm |
Blade width (B) | 6.5 mm |
Form | Slotted |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration - Screwdrivers](https://mdcop.weidmueller.com/mediadelivery/asset/900_52749) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000158 |
ETIM 7.0 | EC000158 |
ETIM 8.0 | EC000158 |
ETIM 9.0 | EC000158 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-07 |
ECLASS 10.0 | 21-04-04-07 |
ECLASS 11.0 | 21-04-04-07 |
ECLASS 12.0 | 21-04-04-07 |
ECLASS 13.0 | 21-04-04-07 |