Stripping tools and accessories

Stripping tools and accessories

  • For flexible and solid conductors
  • Suitable for all insulation materials
  • Stripping length adjustable via end stop
  • Automatic opening of clamping jaws after stripping
  • No fanning-out of individual conductors
  • Adjustable to diverse insulation thicknesses
  • Double-insulated cables in two process steps without special adjustment
  • No play in self-adjusting cutting unit
  • Long service life
  • Optimised ergonomic design

  • 1(current)
  • 2
  • 3
54 products found
  • STRIPAX
    always available

    Item No.
    9005000000
    Version
    Tools, Stripping and cutting tool, Flexible and solid conductors with PVC insulation, 10mm², 25mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1119030000
    Version
    Accessories, Cutter holder, 10mm²
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1119040000
    Version
    Accessories, Cutter holder, 16mm²
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1204280000
    Version
    Insert, 6mm²
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1208880000
    Version
    Tools, Stripping and cutting tool
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1190490000
    Version
    Photovoltaics, Plug-in connector
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1212770000
    Version
    Insert
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1471390000
    Version
    Accessories, Cutter holder, 6mm²
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1512790000
    Version
    Accessories, Cutter holder, 10mm²
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1512780000
    Version
    Tools, Stripping and cutting tool, Flexible and solid conductors with halogen-free insulation, 10mm², 25mm
    Data sheet
    Packaging unit: 1 items
  • STRIPAX ULTIMATE
    always available

    Item No.
    1468880000
    Version
    Tools, Stripping and cutting tool, Flexible and solid conductors with halogen-free insulation, 6mm², 25mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2571490000
    Version
    Accessories, Replacement clamping jaw
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2571510000
    Version
    Accessories, Replacement clamping jaw
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2571500000
    Version
    Accessories, Replacement clamping jaw
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2571480000
    Version
    Accessories, Replacement clamping jaw
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9003600000
    Version
    Accessories, Set of cutters, Conductor with custom insulation, 7mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9205770000
    Version
    Insert
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9003730000
    Version
    Tools, Stripping and cutting tool, Conductor with custom insulation, 7mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9003760000
    Version
    Accessories, Spare cutting blade
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9003640000
    Version
    Accessories, Set of cutters, Conductor with custom insulation, 7mm
    Data sheet
    Packaging unit: 1 items
    • 1(current)
    • 2
    • 3