Stripping tools for conductors with PVC and special insulation, 0.2 ... 1.3 mm dia.

Stripping tools for conductors with PVC and special insulation, 0.2 ... 1.3 mm dia.

  • Flexible and solid wire with PVC, Teflon (PTFE) and silicone insulation
  • No damage to the wire thanks to specially shaped blade
  • No splicing of individual wires
  • Blade inserts are easy to replace
  • All inserts fit one housing
  • Guide bars in the blade cassettes facilitate correct positioning of the wire in the tool

13 products found
  • Item No.
    9003600000
    Version
    Accessories, Set of cutters, Conductor with custom insulation, 7mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9003730000
    Version
    Tools, Stripping and cutting tool, Conductor with custom insulation, 7mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9003640000
    Version
    Accessories, Set of cutters, Conductor with custom insulation, 7mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9003700000
    Version
    Tools, Stripping and cutting tool, Conductor with custom insulation, 7mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9003740000
    Version
    Tools, Stripping and cutting tool, Conductor with custom insulation, 7mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9003620000
    Version
    Accessories, Set of cutters, Conductor with custom insulation, 7mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9001280000
    Version
    Tools, Stripping and cutting tool, Flexible and solid conductors with PVC insulation, 1mm², 7mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9003610000
    Version
    Accessories, Set of cutters, Conductor with custom insulation, 7mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9003710000
    Version
    Tools, Stripping and cutting tool, Conductor with custom insulation, 7mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9003630000
    Version
    Accessories, Set of cutters, Conductor with custom insulation, 7mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9003720000
    Version
    Tools, Stripping and cutting tool, Conductor with custom insulation, 7mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9006970000
    Version
    Accessories, Set of cutters, Flexible and solid conductors with PVC insulation, 7mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    9003500000
    Version
    Tools, Stripping and cutting tool, Conductor with custom insulation, 7mm
    Data sheet
    Packaging unit: 1 items