Properties
Version | Tools, Sheathing strippers |
Order No. | 9020360000 |
Type | AM LWL/POF |
GTIN (EAN) | 4032248300556 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 07.08.2023 |
Depth | 45 mm |
Depth (inches) | 1.772 inch |
Height | 14 mm |
Height (inches) | 0.551 inch |
Width | 100 mm |
Width (inches) | 3.937 inch |
Net weight | 26 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Sheathing stripper for fibre-optic cables with polymer optical fibres |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000163 |
ETIM 7.0 | EC000163 |
ETIM 8.0 | EC000163 |
ETIM 9.0 | EC000163 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
Is accessory of
-
Item No.:1773640000Packaging unit:10 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 1, turned, Copper alloy
-
Item No.:1773630000Packaging unit:10 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Pin, Conductor cross-section, max.: 1, turned, Copper alloy
ConnectorsHeavy duty connectorsCrimp contactsCrimp contacts LWL