M-D-STRIPAX AWG 26+28   Item No. 9003710000

Tools, Stripping and cutting tool, Conductor with custom insulation, 7mm

Please note that any possible discounts or additional costs are not yet applied here. The definitive payment amounts will be shown in the cart.

Properties

Type M-D-STRIPAX AWG 26+28  
Order No. 9003710000  
Version Tools, Stripping and cutting tool, Conductor with custom insulation, 7mm  
GTIN (EAN) 4008190034184  
Qty. 1 ST  
Width 82 mm  
Width (inches) 3.22834 inch  
Height 135 mm  
Height (inches) 5.31495 inch  
Depth 16 mm  
Depth (inches) 0.62992 inch  
Weight 110 g  
Net weight 97.28 g  
REACH SVHC Lead 7439-92-1  
Cable type Conductor with custom insulation  
Max. conductor diameter 0.5 mm  
Min. conductor diameter 0.3 mm  
Stripping length, max. 7 mm  
Stripping range AWG, max. 24 AWG  
Stripping range AWG, min. 28 AWG  
Brochure/Catalogue [CAT 6 TOOLS 15/16 EN](http://download.weidmueller.com/asset/download/file/39464)  
ETIM 6.0 EC002109  
ETIM 7.0 EC002109  
eClass 9.0 21-04-37-06  
eClass 9.1 21-04-37-06  
eClass 10.0 21-04-37-06  
UNSPSC 23-17-16-04  

Accessories

  • Item No.
    9003610000
  • Item No.
    9003640000
  • Item No.
    9006970000
  • Item No.
    9003600000
  • Item No.
    9003620000
  • Item No.
    9003630000