Properties
Version | Mounting tool |
Order No. | 1128540000 |
Type | SDI SET S2.5-5.5/PZ1/2 |
GTIN (EAN) | 4032248909773 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 14.01.2021 |
Alternative product | [2749760000](~/p/2749760000) |
Width | 285 mm |
Width (inches) | 11.22 inch |
Net weight | 458 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | VDE-insulated Slotted and crosshead PZ-SD screwdriver set |
Form |
Slotted and crosshead
Pozidrive |
Number | 6 |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration - Screwdrivers](https://mdcop.weidmueller.com/mediadelivery/asset/900_52749) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1128540000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-04-04-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |