Wire end ferrules with plastic collar

Wire end ferrules with plastic collar

  • Polypropylene conical cable entry funnel
  • Heat-resistant up to 105°C

For conductors from 0.14 – 150 mm² (AWG 26-300 MCM)
Material: E-Cu, tin galvanised
Dimensional tolerance acc. to DIN 46228 sect. 4

  • 1(current)
  • 2
  • 3
187 products found
  • H1,0/14 GE
    always available

    Item No.
    0463000000
    Version
    Wire-end ferrule, insulated, 10 mm, 8 mm, yellow
    Data sheet
    Packaging unit: 500 items
  • H10,0/22 EB
    always available

    Item No.
    0534200000
    Version
    Wire-end ferrule, insulated, 15 mm, 12 mm, Ivory
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0565700000
    Version
    Wire-end ferrule, insulated, 20 mm, 18 mm, black
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0565600000
    Version
    Wire-end ferrule, insulated, 20 mm, 18 mm, red
    Data sheet
    Packaging unit: 500 items
  • H6,0/20 SW
    always available

    Item No.
    0533500000
    Version
    Wire-end ferrule, insulated, 14 mm, 12 mm, black
    Data sheet
    Packaging unit: 100 items
  • H0,75/14 W
    always available

    Item No.
    0462900000
    Version
    Wire-end ferrule, insulated, 10 mm, 8 mm, white
    Data sheet
    Packaging unit: 500 items
  • H0,5/14 OR
    always available

    Item No.
    0690700000
    Version
    Wire-end ferrule, insulated, 10 mm, 8 mm, orange
    Data sheet
    Packaging unit: 500 items
  • Item No.
    0409700000
    Version
    Wire-end ferrule, insulated, 8 mm, 6 mm, yellow
    Data sheet
    Packaging unit: 500 items
  • Item No.
    0565800000
    Version
    Wire-end ferrule, insulated, 21 mm, 18 mm, Ivory
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0409500000
    Version
    Wire-end ferrule, insulated, 8 mm, 6 mm, orange
    Data sheet
    Packaging unit: 500 items
  • H1,5/14 R
    always available

    Item No.
    0463100000
    Version
    Wire-end ferrule, insulated, 10 mm, 8 mm, red
    Data sheet
    Packaging unit: 500 items
  • H16,0/22 GN
    always available

    Item No.
    0565900000
    Version
    Wire-end ferrule, insulated, 15 mm, 12 mm, green
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0566000000
    Version
    Wire-end ferrule, insulated, 21 mm, 18 mm, green
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0635100000
    Version
    Wire-end ferrule, insulated, 12 mm, 10 mm, red
    Data sheet
    Packaging unit: 500 items
  • Item No.
    0409600000
    Version
    Wire-end ferrule, insulated, 8 mm, 6 mm, white
    Data sheet
    Packaging unit: 500 items
  • Item No.
    0444200000
    Version
    Wire-end ferrule, insulated, 26 mm, 20 mm, Olive green
    Data sheet
    Packaging unit: 50 items
  • H25,0/30 BR
    always available

    Item No.
    0317000000
    Version
    Wire-end ferrule, insulated, 18 mm, 16 mm, brown
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0317100000
    Version
    Wire-end ferrule, insulated, 24 mm, 22 mm, brown
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0317300000
    Version
    Wire-end ferrule, insulated, 28 mm, 25 mm, beige
    Data sheet
    Packaging unit: 50 items
  • H35,0/30 BE
    always available

    Item No.
    0317200000
    Version
    Wire-end ferrule, insulated, 19 mm, 16 mm, beige
    Data sheet
    Packaging unit: 50 items
    • 1(current)
    • 2
    • 3