Accessories

Accessories

Accessories for the analogue signal processing products:

  • End plates: for components with terminal-block design
  • Retaining clips: for mounting IP6X signal isolators and displays
  • Calibration devices: for calibrating and setting analogue signal converters
  • MICRO interface: for direct transmission to a controller thus minimizing the wiring overhead
  • markers
  • Programming adapter: for configuring PC-configurable modules
  • Cross-connector
  • Power supply modules / power supplies
  • Optional connection terminals and cold-junction compensation terminals

  • 1(current)
  • 2
28 products found
  • Item No.
    1248220000
    Version
    OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 21.8 mm
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1082490000
    Version
    ESG, Device markers x 11 mm, PA 66, Colour: white
    Data sheet
    Packaging unit: 200 items
  • Item No.
    1193160000
    Version
    OMNIMATE Housing - series CH20M, Length: 40.5 mm, Width: 5.1 mm
    Data sheet
    Packaging unit: 50 items
  • Item No.
    1082540000
    Version
    ESG, Device markers x 20 mm, PA 66, Colour: white
    Data sheet
    Packaging unit: 200 items
  • Item No.
    1193170000
    Version
    OMNIMATE Housing - series CH20M, Length: 40.5 mm, Width: 5.1 mm
    Data sheet
    Packaging unit: 50 items
  • Item No.
    1160650000
    Version
    ACT20X, Signal converter/insulator, (CJC) cold-junction compensation terminal for ACT20X thermal module, built-in PT100 sensor, Labelling for channel 2 (21, 22, 23, 24)
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1082520000
    Version
    ESG, Device markers x 15 mm, PA 66, Colour: white
    Data sheet
    Packaging unit: 200 items
  • Item No.
    1160640000
    Version
    ACT20X, Signal converter/insulator, (CJC) cold-junction compensation terminal for ACT20X thermal module, built-in PT100 sensor, Labelling for channel 1 (11,12,13,14)
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1248210000
    Version
    OMNIMATE Housing - series CH20M, Length: 750 mm, Width: 25.1
    Data sheet
    Packaging unit: 5 items
  • Item No.
    1248190000
    Version
    OMNIMATE Housing - series CH20M, Length: 500 mm, Width: 25.1
    Data sheet
    Packaging unit: 5 items
  • Item No.
    1248250000
    Version
    OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 39.5 mm
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1248160000
    Version
    OMNIMATE Housing - series CH20M, Length: 500 mm, Width: 25.1
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1335150000
    Version
    OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1282490000
    Version
    ACT20M, Supply module, Screw connection
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1248150000
    Version
    OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1248240000
    Version
    OMNIMATE Housing - series CH20M, Length: 750 mm, Width: 21.8
    Data sheet
    Packaging unit: 5 items
  • Item No.
    1248270000
    Version
    OMNIMATE Housing - series CH20M, Length: 750 mm, Width: 39.5
    Data sheet
    Packaging unit: 5 items
  • Item No.
    1248230000
    Version
    OMNIMATE Housing - series CH20M, Length: 500 mm, Width: 21.8
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1335140000
    Version
    OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1248180000
    Version
    OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
    Data sheet
    Packaging unit: 5 items
    • 1(current)
    • 2