Properties
Order No. | 1488530000 |
Type | FP MONO LED DC HQ8 |
GTIN (EAN) | 4050118298574 |
Height | 68 mm |
Height (inches) | 2.677 inch |
Width | 104 mm |
Width (inches) | 4.094 inch |
Length | 271 mm |
Length (inches) | 10.669 inch |
Net weight | 662 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 92 % @ 25 °C |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
SCIP | cfe9d4bf-2d88-4e4b-aa73-fe200a7615a0 |
Amplitude of acceleration | 5 m/s² (@ 9-200 Hz) |
Amplitude of deflection | 1.5 mm (2-9 Hz) |
Connector cross-section, max. | 2.5 mm² |
Connector cross-section, min. | 0.5 mm² |
Efficiency class (according to EU Directive No. 874/2012) | A |
Halogen | No |
Height | ≤ 3000 m |
Insulation voltage | < 500 V (housing/PE) |
LED operating life | > 50.000 h |
Light colour (CCT) | Cool White, 6000K |
Light current | 393 lm |
Mounting position, installation notice | Arbitrary |
Peak acceleration, type L | 70 m/s² |
Pollution severity | 2 |
Protection class | II |
Protection degree | IP54 |
Shape of the LED module | Other |
Shock resistance EN 60721-3-3 | Class 3M3 portable |
Short-circuit protection |
Yes
internal |
Silicone | No |
Surge voltage category | II |
Type of connection | Plug-in connector with fixed number of poles, HQ 8 |
UL 94 flammability rating | V-0 |
Vibration resistance EN 60721-3-3 | Class 3M3 sinusoidal, stationary |
DC input voltage range | 24...120 V DC |
Input voltage | 21.6 V ... 144 V DC /protected against reverse polarity |
Power rating | 5 W |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001959 |
ETIM 7.0 | EC001959 |
ETIM 8.0 | EC001959 |
ETIM 9.0 | EC001959 |
ECLASS 9.0 | 27-11-06-40 |
ECLASS 9.1 | 27-11-06-40 |
ECLASS 10.0 | 27-11-06-40 |
ECLASS 11.0 | 27-11-06-40 |
ECLASS 12.0 | 27-11-06-40 |
ECLASS 13.0 | 27-11-06-40 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E345151 |