Properties
Version | Plotter pen |
Order No. | 1011440000 |
Type | PLOTTERPEN 0,7 |
GTIN (EAN) | 4032248717873 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 28.03.2023 |
Net weight | 16 g |
Version | Plotter pen with 0.7 mm tip, refillable |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1011440000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000610 |
ETIM 7.0 | EC000610 |
ETIM 8.0 | EC000610 |
ETIM 9.0 | EC000610 |
ECLASS 9.0 | 24-32-11-90 |
ECLASS 9.1 | 19-14-06-09 |
ECLASS 10.0 | 24-32-11-90 |
ECLASS 11.0 | 24-32-11-90 |
ECLASS 12.0 | 24-32-11-90 |
ECLASS 13.0 | 24-32-11-90 |
ROHS | Conform |