Analogue output modules
2- or 4-wire connection; 16-bit resolution; 4 outputs
The analogue output module controls up to 4 analogue actuators with +/-10 V, +/-5 V, 0...10 V, 0...5 V, 2...10 V, 1...5 V, 0...20 mA or 4...20 mA with an accuracy of 0.05% of the measurement-range end value. An actuator with 2-, 3- or 4-wire technology can be connected to each plug-in connector. The measurement range is defined channel-by-channel using parameterisation. In addition, each channel has its own status LED.
The outputs are supplied from the output current path (UOUT).
-
Tuotteen tunnus:1315680000販売単位:1 PC
Remote I/O module, IP20, Analog signals, Output, 4-channel, Current/Voltage
-
Ürün No.:2453880000Ambalaj birimi:1 PC
Remote I/O module, IP20, Analog signals, Output, 4-channel, Current/Voltage
-
Ürün No.:1315730000Ambalaj birimi:1 PC
Remote I/O module, IP20, Analog signals, Output, 4-channel, Current/Voltage
-
Ürün No.:2453870000Ambalaj birimi:1 PC
Remote I/O module, IP20, Analog signals, Output, 4-channel, Current/Voltage
-
Ürün No.:1510690000Ambalaj birimi:1 PC
Remote I/O module, IP20, Analog signals, Output, Current/Voltage, 4-channel
-
Ürün No.:2705630000Ambalaj birimi:1 PC
Remote I/O module, IP20, Analog signals, Output, 2-channel, Current/Voltage
-
Ürün No.:2566100000Ambalaj birimi:1 PC
Remote I/O module, IP20, Analog signals, Output, 2-channel, Current/Voltage
-
Ürün No.:2566970000Ambalaj birimi:1 PC
Remote I/O module, IP20, Analog signals, Output, 2-channel, Current/Voltage