High switching frequencies
Due to their design, solid-state relays can already switch significantly faster than electromechanical relays. However, there are applications in which signals have to be switched even faster or at an even higher frequency. For particularly fast switching processes, or the transmission of signals with high switching frequencies between 1 and 550 kHz, we have developed special solid-state relays that are precisely tailored to these specific applications. Our solid-state relays for high switching frequencies guarantee the reliable and fast decoupling of signals. They can be used to implement extremely fast switching processes or to transmit signals with switching frequencies of up to 550 kHz.
TERMOPTO the smallest up to 3 kHz.
MICROOPTO the slim one up to 500kHz.
-
Produkt ID:8950700000Pakningsenhed:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, Screw connection
-
Produkt ID:8950710000Pakningsenhed:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, Screw connection
-
Produkt ID:8950720000Pakningsenhed:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, Screw connection
-
Produkt ID:8950760000Pakningsenhed:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, PUSH IN
-
Produkt ID:8950770000Pakningsenhed:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, PUSH IN
-
Produkt ID:8950780000Pakningsenhed:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, PUSH IN
-
Produkt ID:8937920000Pakningsenhed:1 PC
MICROOPTO, Solid-state relay, Rated control voltage: 5 V TTL , Rated switching voltage: 24 VDC ±20%, Continuous current: 100 mA, Screw connection
-
Produkt ID:8937930000Pakningsenhed:1 PC
MICROOPTO, Solid-state relay, Rated control voltage: 12 V DC...28 V DC , Rated switching voltage: 5 V TTL, Continuous current: 50 mA, Screw connection
-
Produkt ID:8973450000Pakningsenhed:1 PC
MICROOPTO, Feed-through terminal, Screw connection
-
-
Produkt ID:8937990000Pakningsenhed:1 PC
MICROOPTO, Solid-state relay, Rated control voltage: 12 V DC...28 V DC , Rated switching voltage: 19.6…28.8 V DC, Continuous current: 50 mA, Screw connection