EMC Brass Cable Gland 4th Generation
-
Ürün No.:2435180000Ambalaj birimi:10 PC
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, straight, M 32, 9, OD min. 16 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Ürün No.:2435140000Ambalaj birimi:50 PC
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, straight, M 16, 6, OD min. 5 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Ürün No.:2435170000Ambalaj birimi:25 PC
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, straight, M 25, 8, OD min. 10 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Ürün No.:2435070000Ambalaj birimi:50 PC
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, straight, M 12, 6, OD min. 3 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Ürün No.:2435190000Ambalaj birimi:5 PC
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, straight, M 40, 9, OD min. 22 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Ürün No.:2435150000Ambalaj birimi:50 PC
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, straight, M 20, 6, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Ürün No.:2435160000Ambalaj birimi:50 PC
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, straight, M 20, 8, OD min. 7.5 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated