Plug-on current transformer
Our energy measuring devices require these current transformers in order to record and convert the electrical parameters.
-
N.º de artículo:2680250000Confezione:1 PC
Primary current: 2500 A, Secondary current max.: 5 A, Load: 10 VA, Tolerance class: 0,5, closed current transformer
-
Ürün No.:2680190000Ambalaj birimi:1 PC
Primary current: 2500 A, Secondary current max.: 5 A, Load: 10 VA, Tolerance class: 1, closed current transformer
-
Ürün No.:1482030000Ambalaj birimi:1 PC
Primary current: 100 A, Secondary current max.: 5 A, Load: 2.5 VA, Tolerance class: 1, closed current transformer
-
Ürün No.:2680200000Ambalaj birimi:1 PC
Primary current: 125 A, Secondary current max.: 5 A, Load: 2.5 VA, Tolerance class: 0,5, closed current transformer
-
Ürün No.:2421030000Ambalaj birimi:1 PC
Primary current: 150 A, Secondary current max.: 5 A, Load: 2.5 VA, Tolerance class: 0,5, closed current transformer
-
Ürün No.:2420960000Ambalaj birimi:1 PC
Primary current: 150 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 1, closed current transformer
-
Ürün No.:2421020000Ambalaj birimi:1 PC
Primary current: 200 A, Secondary current max.: 5 A, Load: 2.5 VA, Tolerance class: 0,5, closed current transformer
-
Ürün No.:2420950000Ambalaj birimi:1 PC
Primary current: 200 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 1, closed current transformer
-
Ürün No.:1482050000Ambalaj birimi:1 PC
Primary current: 250 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 0,5, closed current transformer
-
Ürün No.:2420940000Ambalaj birimi:1 PC
Primary current: 250 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 1, closed current transformer
-
Ürün No.:2420990000Ambalaj birimi:1 PC
Primary current: 300 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 0,5, closed current transformer
-
Ürün No.:2420980000Ambalaj birimi:1 PC
Primary current: 400 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 0,5, closed current transformer
-
Ürün No.:2420920000Ambalaj birimi:1 PC
Primary current: 400 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 1, closed current transformer
-
-
Ürün No.:1482070000Ambalaj birimi:1 PC
Primary current: 500 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 0,5, closed current transformer
-
Ürün No.:2420910000Ambalaj birimi:1 PC
Primary current: 500 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 1, closed current transformer
-
Ürün No.:2421380000Ambalaj birimi:1 PC
Primary current: 60 A, Secondary current max.: 5 A, Load: 1.25 VA, Tolerance class: 1, closed current transformer
-
Ürün No.:2420970000Ambalaj birimi:1 PC
Primary current: 600 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 0,5, closed current transformer
-
Ürün No.:2420900000Ambalaj birimi:1 PC
Primary current: 600 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 1, closed current transformer
-
Ürün No.:1482040000Ambalaj birimi:1 PC
Primary current: 75 A, Secondary current max.: 5 A, Load: 2.5 VA, Tolerance class: 1, closed current transformer