Size 4
For the crimp connection, the wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades.
Crimp contacts are not delivered with the inserts.
Number of poles: 10
Rated current: 16 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp contacts are not delivered with the inserts.
Number of poles: 10
Rated current: 16 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
-
Tuotteen tunnus:1204400000VPE:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 10, Crimp connection, Installation size: 4
-
Référence produit:1204300000Csomagolási egység:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 10, Crimp connection, Installation size: 4
Added to Your Shopping Cart