Egenskaber
Version | Photovoltaics, Assembled enclosure, Combiner Box, With fuse holder, Surge protection II, Switch disconnector |
Order No. | 8000057086 |
Type | PV 224S0F0C15V0O3TXPX15PFWW |
GTIN (EAN) | 8430243418324 |
Qty. | 1 Styk |
Delivery status | Discontinued |
Depth | 835 mm |
Depth (inches) | 32,874 inch |
Height | 360 mm |
Height (inches) | 14,173 inch |
Width | 635 mm |
Width (inches) | 25 inch |
Net weight | 22.325,001 g |
Ambient temperature | -20 °C…50 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Earthing | Directly at the VPU |
Rated voltage | 1.500 V |
Surge protection DC side | 1500 V type II |
Switching capacity | 400 A (DC21B 1500 V) |
Amount of maximum power points (MPP) | 1 |
Connection DC input cable (+) | Screw connection |
Connection DC input cable (-) | Screw connection |
Connection type, DC input cable | Screw connection |
Fuse | 10 mm x 85 mm , 15 A |
Fuse type | Fuse holder with fuse |
Number of DC inputs | 24 |
Number of inputs | 24 |
Number of string inputs per MPP | ≥ 21 ... ≤ 24 |
Position of the fuses | positive and negative inputs |
Number of DC outputs | 1 |
Protection degree | IP65 |
Type of mounting | Mounting plate |
Standards |
EN 61439-2:2011
IEC 61439-2 ed 3.0 |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity Combiner Boxes non monitored](https://mdcop.weidmueller.com/mediadelivery/asset/900_216553) |
User Documentation | [User Manual PV Floating DC Combiner Boxes](https://mdcop.weidmueller.com/mediadelivery/asset/900_207167) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ETIM 10.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
ECLASS 15.0 | 22-57-02-92 |
ROHS | Conform |