Size 2
The small and slim HA series can be used wherever space is limited.
The wire connection level is designed as a screw element. All screw connection elements are equipped with wire protection (with the exception of size 1).
Pole count: 10
Rated current: 16 A
Rated voltage: 250 V
Rated voltage acc. to UL/CSA: 600 V AC/DC
The wire connection level is designed as a screw element. All screw connection elements are equipped with wire protection (with the exception of size 1).
Pole count: 10
Rated current: 16 A
Rated voltage: 250 V
Rated voltage acc. to UL/CSA: 600 V AC/DC
-
Tuotteen tunnus:1650620000VPE:1 Pezzo
HDC - Connettore, Femmina, 250 V, 16 A, Numero di poli: 10, Collegamento a vite, Dimensioni di installazione: 2
-
Tuotteen tunnus:1650610000VPE:1 Pezzo
HDC - Connettore, Maschio, 250 V, 16 A, Numero di poli: 10, Collegamento a vite, Dimensioni di installazione: 2
Added to Your Shopping Cart