Eigenschappen
Version | Terminal marker, 9 x 5 mm, Pitch in mm (P): 5.00 yellow |
Order No. | 2926530000 |
Type | ALAM YE FLASH |
GTIN (EAN) | 4099986647855 |
Qty. | 40 items |
Depth | 5,8 mm |
Depth (inches) | 0,228 inch |
Height | 9 mm |
Height (inches) | 0,354 inch |
Width | 5 mm |
Width (inches) | 0,197 inch |
Net weight | 0,498 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 6.6 |
Colour | yellow |
UL 94 flammability rating | V-2 |
Pitch in mm (P) | 5 mm |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |