120/150 mm²
Power feed-in
Our wide range of W-Series terminal blocks with our WPD main line branch terminals, which are optimised to guarantee both convenience and space gains, ensures a secure and convenient connection at the power feed-in.
Our wide range of W-Series terminal blocks with our WPD main line branch terminals, which are optimised to guarantee both convenience and space gains, ensures a secure and convenient connection at the power feed-in.
-
Tuotteen tunnus:1063400000VPE:5 PC
Cross-connector (terminal), when screwed in, Silver grey, 292 A, Number of poles: 3, Pitch in mm (P): 32.00, Insulated: No, Width: 10 mm
-
Tuotteen tunnus:1063300000VPE:5 PC
Cross-connector (terminal), when screwed in, Silver grey, 269 A, Number of poles: 2, Pitch in mm (P): 32.00, Insulated: No, Width: 10 mm
Added to Your Shopping Cart