24 V DC
Our L-series, as standard and premium variants, is the ideal surface mounted light for the industrial field. The swiveling mounting brackets allow for easy and direct mounting and positioning of the illumination field. With only one power supply, it is possible to connect several lights in series. Simple connection technology with circular connectors enables plug-and-play. A special safety glass protects against industrial influences and at the same time provides homogeneous illumination in the light color 5.700K.
-
Tuotteen tunnus:2899300000VPE:1 PC
LED module, 5700K, White, Width: 1040 mm, 24 V, IP67, Pin connector, Socket connector, Connection thread: M12 / M12
-
Tuotteen tunnus:2899390000VPE:1 PC
LED module, 5700K, White, Width: 1040 mm, 24 V, IP67, Pin connector, Connection thread: M12
-
Tuotteen tunnus:2899400000VPE:1 PC
LED module, 5700K, White, Width: 1040 mm, 24 V, IP67, Pin connector, Socket connector, Connection thread: M12 / M12
-
Tuotteen tunnus:2899290000VPE:1 PC
LED module, 5700K, White, Width: 1040 mm, 24 V, IP67, Pin connector, Connection thread: M12
Added to Your Shopping Cart