Properties
Version | Signal converter/insulator, 24…230 V AC/DC power supply, Input : I/U universal, Output : I/U universal |
Order No. | 1481960000 |
Type | ACT20P-PRO DCDC II-P |
GTIN (EAN) | 4050118291025 |
Qty. | 1 items |
Depth | 113.7 mm |
Depth (inches) | 4.476 inch |
Height | 127.1 mm |
Height (inches) | 5.004 inch |
Width | 12.5 mm |
Width (inches) | 0.492 inch |
Net weight | 130 g |
Operating temperature | -20 °C...60 °C |
Humidity at operating temperature | 0...95 % (no condensation) |
SIL in compliance with IEC 61508 | None |
MTBF | 76 a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Input current |
configurable
± 0.1mA...± 100 mA Measuring range min. 200 µA |
Input resistance, current | <5 mA: approx. 100 Ω; >5 mA: approx. 5 Ω |
Input resistance, voltage | approx. 1 MΩ |
Input voltage |
configurable
±40 mV…±300 V Measuring range. min 40 mV |
Number of inputs | 1 |
Sensor | 4- wire sensor (with own power supply) |
Cut-off frequency (-3 dB) | > 10 kHz/ <10 Hz |
Load impedance current | ≤ 600 Ω |
load impedance voltage | ≥ 1 kΩ |
Offset current | 20 µA |
Offset voltage | <10 mV |
Output current |
configurable
0...±20 mA |
Output voltage, note |
Adjustable
0...±10 V |
Type |
active (as current source) or passive (as current sink)
connected control can be active / passive |
Display value |
current measured value
Configuration data |
Type | Dot-matrix display with ticker text, green |
Accuracy | <0.05 % of measuring range |
Configuration |
DIP switch
or via display and push-buttons |
Galvanic isolation |
3-way isolator
between input ⁄ output ⁄ supply |
Power consumption | ≤2.3 W |
Protection degree | IP20 |
Rail | TS 35 |
Step response time | ≤50 µs |
Temperature coefficient | ≤0.01% of the output measurement range ⁄ °C |
Voltage supply |
24…230 V DC ±20 %
24…230 V AC ±10 % @ 48…62 Hz |
EMC standards | EN 61326-1 |
Galvanic isolation |
3-way isolator
between input ⁄ output ⁄ supply |
Impulse withstand voltage | 5 kV (1.2/50 µs) |
Insulation voltage |
4 kVeff
input / output / power supply |
Pollution severity | 2 |
Rated voltage | 600 V |
Surge voltage category | II |
Marking | II 3 G Ex nA IIC T4 Gc |
Type of connection | PUSH IN |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 14 |
Wire cross-section, solid, min. | 0.5 mm² |
Wire cross-section, solid, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.2 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Product information |
The universally configurable DC isolating amplifier ACT20P-PRO DCDC II isolates and converts analogue signals. An analogue input signal (current or voltage) is linearly converted into an analogue output signal (current or voltage) and galvanically isolated. The power supply is galvanically isolated from the input and output (3-way isolation).
Properties
|
Approval/Certificate/Document of Conformity |
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_52750)
[UL - certification Electrical Equipment](https://mdcop.weidmueller.com/mediadelivery/asset/900_45125) [DNV German Loyd approval](https://mdcop.weidmueller.com/mediadelivery/asset/900_53381) [ATEX certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_90730) [UL - certification Hazardous Locations](https://mdcop.weidmueller.com/mediadelivery/asset/900_211265) [IECEx certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_321980) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_178165) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1481960000) |
Software | [DIP switch configuration tool](https://mdcop.weidmueller.com/mediadelivery/asset/900_35389) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_39971) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-20 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
ECLASS 14.0 | 27-21-01-20 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![DETNORVER](/picture/DETNORVER.gif) ![IECEXULD](/picture/IECEXULD.gif) |
Approvals | CULUS;GERMLLOYD; |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E314307 |
Certificate no. (cULusEX) | E345958 |
Accessories
-
Item No.:1082490000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white
-
Item No.:1912130000Packaging unit:5 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent
MarkersDevice markersMultiCardESGESG 6.6/... BHZBlank
MarkersDevice markersMultiCardESGESG 8/13.5/43.3 SAI AUBlank
Individual parts
-
Item No.:1497740000Packaging unit:150 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 2, 180°, PUSH IN with actuator, Box
Electronics HousingsModular electronics housingsConnection system - CH20MPCB connectors two pole - CH20M12Female plugs - PUSH IN spring connection