Properties
Version | End plate for terminals, beige, Height: 87.8 mm, Width: 1.5 mm, V-2, Polyamide 66, Snap-on: Yes |
Order No. | 1615280000 |
Type | AP MAK2.5 |
GTIN (EAN) | 4008190193850 |
Qty. | 20 items |
Depth | 55.75 mm |
Depth (inches) | 2.195 inch |
Height | 87.8 mm |
Height (inches) | 3.457 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 4.796 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Polyamide 66 |
Colour | beige |
UL 94 flammability rating | V-2 |
Version | End plate |
Snap-on | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62325) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1615280000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1615280000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |